MITSUBISHI ELECTRIC Changes for the Better
Africa

The network software tools enable an Improved CNC environment

• NC Servo Selection • NC Designer2 • NC Trainer2 / NC Trainer2 plus • NC Configurator2 • NC Analyzer2 • NC Explorer • NC Monitor2 • Remote Monitor Tool (C70)

NC Servo Selection

By selecting the machine configuration model and inputting the machine specifications, the optimal servo motor which is meeting the specifications can be selected.

Screen design: NC Designer2

We provide a development environment where the MTB can customize screens easily.

Training tool /customization support: NC Trainer2 / NC Trainer2 plus

NC Trainer2 plus supports customization development on all CNCs. This is an application for learning how to operate the CNC screen and machining programs on a computer without the CNC control unit or a special display unit.

NC parameter setup: NC Configurator2

NC parameters required for NC control and machine operation can be edited on a computer.

Servo adjustment: NC Analyzer2

Servo parameters can be adjusted automatically by measuring and analyzing the machine's characteristics.

Data transfer: NC Explorer

When a computer is connected with multiple CNCs via Ethernet, the CNC machining data file can be executed via the Windows Explorer on the PC.

Remote monitoring: NC Monitor2

Taking advantage of the network in a plant, CNC operation status can be monitored from a remote location.

Remote monitoring: Remote Monitor Tool (C70)

An identical NC display screen can be displayed on a personal computer. By connecting a personal computer to the NC unit, various data can be checked and set with the same HMI as the standard NC screen if necessary. The Remote Monitor Tool (C70) is free of charge.