Series | MELSEC-F SERIES |
---|---|
Type | ITERFACE CONVERTER |
Compatible Device | FX0, FX1, FX2, FX3U, FX3UC |
Width (mm) | 21 |
---|---|
Height (mm) | 15 |
Depth (mm) | 62 |
Weight (kg) | 0,313 |
CE | COMPLIANT |
---|---|
EAC | COMPLIANT |
UKCA | COMPLIANT |
Cardboard (g) | 199 |
---|---|
Other paper (g) | 0 |
Aluminum (g) | 0 |
Steel (g) | 0 |
Styrofoam (g) | 0 |
Other plastic (g) | 0 |
Wood (g) | 0 |
Glass (g) | 0 |
Others (g) | 0 |
REACH Limit Exceeded | NO |
---|---|
Dangerous Goods Regulations | NO |
RoHS Compliance | COMPLIANT |
WEEE | B2B |