MITSUBISHI ELECTRIC Changes for the Better
Africa

PROFINET-Software for System Q;MELSOFT Pack with USB;1 pc

FA-Software: Software PLC

SeriesMELSOFT GX SERIES
Number of Licenses1
TypeGX CONFIGURATOR
Distribution VersionUSB

Conformity

CECOMPLIANT
UKCANOT IN SCOPE

Product Packaging

Cardboard (g)45
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)5
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceNOT IN SCOPE
WEEEB2B
Dangerous Goods IdentifierNO