MITSUBISHI ELECTRIC Changes for the Better
Africa

Next generation compact model with various built-in functions

The Mitsubishi MELSEC-F Series has been reborn as the MELSEC iQ-F Series, offering enhanced high speed bus, expanded built-in functions, advanced SSCNETIII/H support and improved engineering environment. Program and parameters are set with the GXWorks3 engineering software. From stand alone use to networked system application, MELSEC iQ-F brings your business to the next level of industry.
More information

Concept

Designed on the concepts of outstanding performance, superior drive control and user centric programming, Mitsubishi's MELSEC-F Series has been reborn as the MELSEC iQ-F Series. From stand alone use to networked system applications, MELSEC iQ-F Series brings your business to the next level of industry.

Concepts of newly designed micro PLC

  • High-speed system bus
  • Extensive built-in functions
  • Enhanced security functions
  • Battery-less
  • Easy built-in positioning (4-axis 200 Kpps)
  • Simple interpolation functions
  • 4-axis synchronous control with simple motion module (dedicated positioning software not needed
  • Easy programming by drag and drop
  • Reduced development time with module FB
  • Parameterized setup for a variety of functions

CPU module

All-in-one main unit with power supply, CPU and I/O. Built-in features include high-speed counters, positioning outputs, Ethernet, and SD card slot.

I/O module

I / O modules are available with and without built-in power supply, and in various input / output configurations.

Analog Control module

Options for analog inputs and outputs, temperature sensor inputs, and temperature control. FX3 series analog intelligent function modules can also be connected.

High-Speed Counting module

High speed counter modules. FX3 series high speed counter modules can also be connected.

Simple motion / Positioning Control module

Simple motion module supporting CC-Link IE TSN and SSCNETⅢ/H. FX series pulse output modules can also be connected.

Network / Communication module

RS-232, RS-485, RS-422 communication modules. FX3 series CC-Link master modules can also be connected.

Safety extension module

Safety extension module. Easily create a system just by connecting a safety extension module to FX5U/FX5UC CPU module.