MITSUBISHI ELECTRIC Changes for the Better
Africa

PLC Q Series analog module; HART; 6 outputs; current 0/4..20mA

FA-MOD PLC: Analogue I/O Module

SeriesMELSEC-Q SERIES
TypeHART ANALOG OUTPUT
Power Supply (V)24
Current TypeDC
Occupied I/O Points on PLC32
Integrated Analogue Outputs6
Output Current Range (mA)0-20; 4-20
WiringSCREW
Int. Current Consumption (A)0,32

Product Dimensions & Weight

Width (mm)27,4
Height (mm)98
Depth (mm)112
Weight (kg)0,19

Conformity

CECOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)45
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)20
Wood (g)0
Glass (g)0
Others (g)11

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO