MITSUBISHI ELECTRIC Changes for the Better
Africa

QnS & AnS Extension to System Q Main rack 8 slot

FA-MOD PLC: Base Rack

SeriesMELSEC-Q SERIES
TypeEXTENSION BASE UNIT
Slots8
Slots for Power Supply1

Product Dimensions & Weight

Width (mm)420
Height (mm)130
Depth (mm)51,2
Weight (kg)1

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
Shipping ApprovalsABS,DNV GL,LR,NK,RINA
UKCACOMPLIANT

Product Packaging

Cardboard (g)125
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)25
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number7439-92-1, 12060-00-3
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B