MITSUBISHI ELECTRIC Changes for the Better
Africa

PLC QSeriesMELSECNET10/H Master/SlaveModuleFibreDuplex loop,GI62.5/125Micrometer

FA-MOD PLC: Network Module

SeriesMELSEC-Q SERIES
TypeMASTER/LOCAL STATION
Network InterfaceMELSECNET/H

Product Dimensions & Weight

Width (mm)27,4
Height (mm)98
Depth (mm)90
Weight (kg)0,11

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
Shipping ApprovalsABS,BV,DNV GL,LR,NK,RINA
UKCACOMPLIANT

Product Packaging

Cardboard (g)70
Other paper (g)11
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)2
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number2451-62-9
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO