QJ72LP25-25

PLC Q Series MELSECNET10/H Remote module fibre duplex loop, SI/QSI

FA-MOD PLC: Network Module

SeriesMELSEC-Q SERIES
TypeLOCAL STATION
Network InterfaceMELSECNET/H

Product Dimensions & Weight

Width (mm)27,4
Height (mm)98
Depth (mm)90
Weight (kg)0,15

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
Shipping ApprovalsABS,BV,DNV GL,LR,NK,RINA
UKCACOMPLIANT

Product Packaging

Cardboard (g)70
Other paper (g)11
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)2
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number7439-92-1, 12060-00-3
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Guided Operator Solutions
a lean strategy in human mistake prevention