The core for next-generation automation environment

MELSEC iQ-R Series: As the core for next-generation automation environment, Mitsubishi has realized an automation controller with added value while reducing TCO. The MELSEC iQ-R Series has been developed from the ground up to solve common problems in seven key areas: productivity, engineering, maintenance, quality, connectivity, security and compatibility. Taking a three-point approach to solving these problems: reducing TCO, increasing reliability and reuse of existing assets.

Product List

Programmable automation controllers suitable for various different applications.
The base units are needed for installing devices such as power supply, CPU and I/O modules. Various types are available to suit multiple system requirements.
Two types are available according to different input/output voltages, and output current values.
Devices such as switches, indicator lamps, and sensors can be easily connected to the control system using the digital I/O modules.
Analog modules are the main interface between the control process and the automation system and are specifically designed to interface with sensors that process varying voltage and current signals.
Distinct set of high-accuracy and fast and intelligent control response modules that are ideal for applications requiring high-speed and precision.
This module group enables information exchange with multiple control systems. The module lineup improves production efficiency by collecting and controlling various production information.