MITSUBISHI ELECTRIC Changes for the Better
Africa

Large ferrite

FA-Inverter: External Option

SeriesALL
TypeLINE FILTER
Protection ClassIP20

Product Dimensions & Weight

Width (mm)180
Height (mm)82,3
Depth (mm)31,5
Weight (kg)1,161

Conformity

CECOMPLIANT

Product Packaging

Cardboard (g)1440
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)40
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B