Manual
Locations Worldwide
MyMitsubishi
Industrial PC
Industrial PC
Industrial PC
The Box PCs offer the same technical specification (Intel® Atom™ / Core™ i5 CPU and SSD drives) as the Panel PCs, but they can be combined with any of the industrial TFT LCD displays from 12.1" up to 21.5" to provide maximum flexibility.
Loading...
Service
Downloads
Visualization
Industrial PC
Box PC