MITSUBISHI ELECTRIC Changes for the Better
Africa

Mainly used for household applications and similar

Miniature Circuit Breakers (MCBs) are compact electro-mechanical devices for up to 63A, for protection against overload and short-circuit conditions.
More information

MCB - Overview

MCB is a small circuit breaker manufactured based on IEC, mainly used for protection of small capacity branch circuits.Can be easily mounted on 35mm IEC rail, we are preparing the following breaker-switch.

  • MCB : Miniature Circuit Breakers
  • RCCB : Residual Current Circuit Breakers
  • RCBO : Residual Current Circuit Breakers with Overload protection
  • Isolating Switch

MCB Product Line-up

Miniature Circuit Breakers (MCB) BH-D, BH-DN, BHW-T10

Standard: IEC60898-1 Breaking capacity: 4.5kA to 10kA 230/400VAC, 10kA 250VDC.

Residual Current Circuit Breakers (RCCB) BV-D, BVW-T

Standard: IEC61008 Type of residual current: Type AC

Residual Current Circuit Breakers with Overload Protection (RCBO) BV-DN

Standard: IEC61009 Breaking capacity: 4.5kA 230VAC Type of residual current: Type AC