Series | MODULAR DIN RAIL COMPONENTS |
---|---|
Type | MODULAR CONTACTORS |
Rated Voltage (V) | 230 |
Current Type | AC |
No of Auxiliary Contacts NO | 2 |
No of Auxiliary Contacts NC | 2 |
Compliant with Standard(s) | EN 60947-4-1, EN 61095, IEC 60947-4-1, IEC 61095, VDE 0660 |
Rated Current (A) | 25 |
CE | COMPLIANT |
---|---|
EAC | NON-COMPLIANT |
RoHS Compliance | COMPLIANT |
---|---|
Dangerous Goods Class | NO |