Rated Current (A) | 40 |
---|---|
Series | MODULAR DIN RAIL COMPONENTS |
Type | MODULAR ISOLATOR |
Rated Voltage (V) | 240/415 |
Number of Poles | 3 |
Cycles with Rated Current | 3000 |
Cycles without Rated Current | 16000 |
Compliant with Standard(s) | EN 45545-2, IEC 61373, IEC/EN 60947-3 |
CE | COMPLIANT |
---|---|
EAC | NON-COMPLIANT |
RoHS Compliance | COMPLIANT |
---|---|
Dangerous Goods Class | NO |