MITSUBISHI ELECTRIC Changes for the Better
Africa

A product for measuring the quantity of electricity

Operation ease and viewable pursuing MITSUBISHI indicators. The devices offer the ultimate in accuracy and durability combined with simple readability and enable rapid and accurate monitoring of the power supply or the operational status of a machine. Measurement devices from Mitsubishi can be used for a wide variety of applications.
More information

Electronic Multi-Measuring Instrument

The ME96SS measures and displays all important values of a low voltage/medium voltage power distribution system. By optional plug-in modules, remote I/O’s and open network communication can be added. The remote I/O will be used for monitoring the MCCB or ACB status or can be used for energy counters. It provides full integration in a CC-Link or Modbus network and allows therefore energy reduction and optimization controlled by a PLC.

  • Compact sizes according to DIN
  • Easy to read display and simple to learn operation
  • Flexible to use and modular expandable

High performance and crystal clear display

  • High accuracy monitoring functions by our dedicated ASIC: upper/lower limit monitoring up to 4 items, harmonics monitoring, measures import/export active energy
  • Easy to read display functions: 4 items displayable, wide viewing angle LCD
  • Wide range of output functions from measuring data to alarm: output function for 7 items, pulse width settable, pulse output at 2 points, analog output range settable
  • Communication functions to support open networks: MODBUS® communication, CC-Link communication
  • "High-tech, yet simple" operating functions: simple settings, simple operations

One device has multifunction

ME96SS series can replace several measuring devices with one device.

Compact size

Realized downsizing for ME96SSEB-MB.

Data backup

ME96SSHB/ME96SSRB are available with built-in logging function and an optional module (ME-0000BU-SS96,ME-0000BU25-SS96) which can retain data even when communication cannot be established.

Network

ME96SS has MODBUS® RTU(RS-485) communication function as standard. Also there are available optional modules usable CC-Link communication and MODBUS® TCP communication in an Ethernet network.

Checking Input Wiring Support Function

Incorrect wiring pattern display function.

Whether the voltage/current input wirings are correct or not is displayed. As for the incorrect wiring display pattern, see the instruction manual.

Electronic Multi Measuring Instruments (ME96SS series)

High accuracy monitoring functions by MITSUBISHI dedicated ASIC. Equipped with a full function of measuring, output and transmission. It supports the realization of measuring and monitoring systems that are user-friendly and easy-to-see. MODBUS® RTU (as standard) and CC-Link communication (except ME96SSEB-MB) functions to support open networks.