TH-T25KP 0.7A

Overload Relay. Ith = 0,55 ~ 0,85A; for S(D)-T21, 25 (without Mountingset)

FA-MC: Magnetic Contactor

SeriesMS-T THERMAL OVERLOAD RELAY
TypeWITH 3-ELEMENT (2E)
Rated Capacity (kW)3-PHASE 220-240V: 0,1, 3-PHASE 380-440V: 0.18, 0.2
No of Auxiliary Contacts NO1
No of Auxiliary Contacts NC1
Range of Setting Current (A)0.55 - 0.85

Dimensions et poids du produit

Width (mm)63
Height (mm)53
Depth (mm)80
Weight (kg)0,16

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)200
Other paper (g)10
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)0
Glass (g)0
Others (g)0

Environnement

REACH Limit ExceededNO
Dangerous Goods RegulationsNO
RoHS ComplianceCOMPLIANT
WEEEB2B