BH-D10 3P 3A TYPE C N

Numéro du matériau 247886
Miniature circuit breaker 3 A, 3 pole, Type C

FA-MCB: Miniature Circuit Breaker

SeriesWS-V SERIES - MCB
TypeBH-D MINI. CIRCUIT BREAKER
Rated Current (A)3
Rated Voltage (V)400
Current TypeAC
Number of Poles3
Instantaneous TrippingTYPE C
Breaking Capacity at 415V (kA)10
Cycles with Rated Current10 000
Cycles without Rated Current10 000

Dimensions et poids du produit

Depth (mm)70
Weight (kg)0,45
Width (mm)54
Height (mm)87

Conformity

CECOMPLIANT
EACNON-COMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)51
Steel (g)0
Glass (g)0
Other plastic (g)0
Wood (g)0
Other paper (g)0

Environnement

REACH Limit ExceededNO
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2C
Dangerous Goods IdentifierNO