AC Servos-MELSERVO

Mitsubishi servo system - advanced and flexible. Mitsubishi servo offers a variety of motors (rotary, linear and direct drive motors) in order to achieve the best machine performance.

MELSERVO - Servo technology that does more

Mitsubishi Electric offers a variety of Servo and Motion system products providing solutions for applications as simple as a single axis point-to-point system through to fully synchronised 192 axis systems.

With both standard pulse type output modules and SSCNET bus modules specific application needs are easy to meet.

Our MR-J4 Series of Servo motors and amplifiers take Mitsubishi Motion Control to new levels of precision with a wide range of motors (all fitted with a standard 4.194.304 absolute encoder) and wide amplifier range (up to 110kW).

All Mitsubishi Servo and Motion system hardware is complimented by a range of software packages allowing easy programming and set-up of the units.

Create new value with MELSERVO-J5.
Human, machine and environment in perfect harmony.
Fast, accurate and easy to use
The linear motor series is available for a variety of applications.
Best matching for the application which is required low speed and high torque.
Whitepaper: Advanced motion applications to drive machine builders' competitiveness
An easy guide on What to look for in motion control systems to deliver futureproof applications.