MITSUBISHI ELECTRIC Changes for the Better
Africa

STlite 24V DC Bus Power Supply

FA-MOD PLC: Power Supply Module

SeriesSTLITE SERIES
TypeBUS POWER SUPPLY
Power Supply (V)24
Current TypeDC

Product Dimensions & Weight

Width (mm)12
Height (mm)65
Depth (mm)100
Weight (kg)0,0585

Conformity

CECOMPLIANT
EACCOMPLIANT

Product Packaging

Cardboard (g)9
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)0
Glass (g)0
Others (g)4,2

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO