The easy to use entry model controller for simple applications
The ALPHA2 controllers offer simple, reliable control for a range of automation applications including lighting, air conditioning, security systems, temperature, and water control.
Read more
Product List
ALPHA2 Main Unit
All-in-one power supply, CPU, and I/O main unit. Built-in features include display, analog inputs, counters, timers and GSM functionality.
I/O Extension
4 different I/O extension modules are available.
Analog Control
Options for analog outputs and temperature sensor inputs are available.
AS-Interface
ASI interface for slaves is available.
Engineering Software
Graphical programming interface for ALPHA2 series.
Options
Lineup of cables and memory cassettes.
Contact us
Technical support
Contact us
Newsletter
Service
e-shop
Downloads
Manuals
Software
Controllers
Simple Application Controllers