MITSUBISHI ELECTRIC Changes for the Better
Africa

A fast low-cost solution for interconnecting Mitsubishi automation devices via a wide range of standardised industrial networks

HMS Industrial Networks, an international company operating in the field of industrial communication, designs and produces solutions for connecting automation devices to industrial networks. The company is able to provide a fast low-cost solution for interconnecting Mitsubishi automation devices via a wide range of standardised industrial networks, while ensuring the secure exchange of data between those devices, in the form of its “Anybus” gateways, protocol converters and wireless solutions.

The cloud-based “Netbiter” remote management solution provides a future-oriented system which can be quite easily implemented in existing structures and, when used in conjunction with Mitsubishi PLCs, frequency inverters and control devices, offers an optimum solution for collecting operating data and monitoring automation systems.

As part of this collaboration, “Anybus” gateways and protocol converters offer solutions for expanding the possibilities for integrating Mitsubishi automation systems in a wide variety of industrial networks. The “Netbiter” complete remote maintenance solution addresses the M2M segment. Systems are available via a mobile radio or Ethernet connection.

As the worldwide market leader for industrial communication solutions, HMS has produced also a wide range of gateways, protocol converters and wireless products available especially for CC-Link. The “Netbiter” remote management solution has been adapted to Mitsubishi automation devices and offers a high-performance solution for displaying data and monitoring systems and plants that is also easy to integrate. The user benefits include simple database and web programming as well as modem integration, for example. In addition, there is no need for costly firewall or VPN configuration either.

HMS