MITSUBISHI ELECTRIC Changes for the Better

3. Advanced training

The last of the three AcadeMy levels provides advanced multi-day in-presence training packages on Mitsubishi Electric solutions or applications and is aimed at technicians and maintenance engineers who wish to acquire multiple skills supported by an in-presence trainer and final certification.

Features

  • iQWorks licence included at first enrolment
  • Provision of PDF documents and course exercises
  • Exercises via Demo
  • Simulator exercises for all participants

For more information write us at training.ida@it.mee.com

Package SOLUTION

The Solution package is designed for anyone who wants to learn more about the world of Mitsubishi Electric and includes training and focus on both products, such as Robots and CPU Motion, and solutions for vertical markets such as Packaging, Process and LifeScience.

Package solution | DIGITAL

Day 1

  • Introduction to SCADA Genesis64
  • Managing a new project
  • Configuring connections: Mitsubishi PLC, OPC Classic, OPC UA, MQTT and user interface runtime
  • GraphWorX64 graphics
  • Data visualisation and manipulation
  • Practical exercises

Day 2

  • Trend visualisation and alarm recognition
  • Organisation of plants, buildings and processes in an asset-based hierarchy
  • Global/Local Aliasing implementation to reduce development time
  • Practical exercises

Day 3

  • Hyper Historian: Logging to files and Microsoft SQL
  • HyperAlarm/AlarmWorX: Logging on Microsoft SQL and advanced features
  • Users and system security
  • Practical exercises
Package solution | ROBOT

Day 1

  • Lineup Industrial and collaborative robots and use of '3D Monitor
  • Virtual island creation and CAD file import: island, tool, workpiece
  • Criteria and methods for robot selection, design development and simulation
  • Operating modes: Control from RT ToolBox3, Teaching-Box, digital IO board, field bus
  • Practical exercises

Day 2

  • Safety applications: Industrial, Cooperative robots
  • Advanced safety functions with MelfaSafePlus
  • Data exchange in CCLINK IEF Basic
  • Control from GOT2000: Using the template and customisation
  • Advanced Functions: Compliance control and torque limitation, anti-collision methods, splines with fixed and dynamic points
  • Practical exercises

Day 3

  • Use of FBs from Mitsubishi PLCs for robot control and additional axis management
  • Communication sockets (ASCII Data Link) for data exchange with vision systems and PCs
  • Conveyor Tracking: configuration and application examples
  • Introduction to MELFA Smart Plus: predictive maintenance, tracking with additional axes, 2D calibration
  • Practical exercises
Package solution | CPU MOTION

Day 1

  • Presentazione Motion CPU iQ-R SSC-Net in fibra ottica e Servo Drive MR-J4-B
  • Multi CPU System (HS Communication)
  • Motion CPU Functions (Servo Program , Mark detection, Limit Output data, SFC Program, etc.)
  • Motion Template usage examples (Jog, Home, Positioning, Interpolation, CP Start operation, etc.)
  • MR-J4 fully closed loop system: connection of second load-side feedback encoder
  • Practical exercises

Day 2

  • Synchronous Control, Clutch, Electronic Cams
  • Virtual axis management (Real and CGA), External encoders
  • Axis timing (Initial axis phase analysis, Run time control change phase request)
  • Application example synchronous control with 3-axis demo
  • Design of electronic cam profiles in "Coordinate Mode
  • Practical exercises

Day 3

  • Axis Dimensioning and Tuning
  • Practical dimensioning and tuning examples with demos
  • Practical exercises
Package solution | PACKAGING

Day 1

  • Product phase, Mark detection, crimper cam (rotary / linear / long D-weld profile 
  • No product No Bag, No Gap No Seal
  • Temperature control and motoriser: sizing of rotary crimper motor (mechanical example our demo)
  • Practical exercises

Day 2

  • Cam profile of a rotary crimper
  • Initial analysis axis phase after protection opening (Initial axis phase)
  • Mark detection and product phase change management (Run time control change phase request)
  • Verification of operation in simulation
  • Change of cam profile on the fly (Run time control change phase request)
  • Release and docking on the fly for NPNB and NGNS functions
  • Practical exercises

Day 3

  • Use of robots in packaging applications
  • Communication sockets (ASCII Data Link) for data exchange with vision systems
  • Conveyor Tracking: configuration and application examples of a Scara robot on a horizontal packaging machine
  • Practical exercises
Package solution | LIFESCIENCE

Day 1

  • Introduction to Scara and Anthropomorphic Robots in the "Life Science" market
  • Use of "3D Monitor": creating the virtual island, importing CAD files: island, tool, workpiece
  • Choice of robot: criteria and methods, design development and simulation and verification of cycle time, axis load, inertia
  • Practical exercises

Day 2

  • Communication sockets (ASCII Data Link) for data exchange with vision systems
  • Conveyor Tracking: configuration and application examples of a Scara or Anthropomorphic Robot
  • Management of CCLINK IE TSN, Profinet and Modbus TCP networks
  • Practical exercises

Day 3

  • Using MES modules on iQR and MES on GOT2000
  • Configuration of OPC UA iQ-F and iQ-R modules
  • MX-OPC UA Client software
  • Practical exercises
Package solution | PROCESS

Day 1

  • Introduction to iQ-R Modular PLC
  • Process CPU
  • Redundancy of CPU and networked devices (CC-Link IE Field): configuration
  • PID functions integrated in process CPU, process FB
  • Practical exercises

Day 2

  • Introduction to GENESIS64 Scada for process applications
  • Configuration of redundancy in SCADA (server/client)
  • Practical exercises

Day 3

  • Complete PLC-SCADA configuration and testing of a redundant system
  • Practical exercises

Package AUTOMATION

The Automation package is aimed both at newly recruited technicians who have no skills in the field of industrial automation (and can acquire them thanks to our Beginner course), and at technicians who are already competent in the field of industrial automation, but are unfamiliar with Mitsubishi Electric products (and can get to know them better thanks to the Expert course).

Package Automation | BEGINNER

Day 1

  • Compact PLC Basic Training
  • Introduction to GOT2000 series HMIs
  • PLC / HMI Simulator

Day 2 

  • Simple Motion Applications Training
  • Practical exercises

Day 3

  • Introduction to Inverter Applications
  • Introduction to Robot Applications
Package Automation | EXPERT

Day 1

  • Compact PLC Applications Training

Day 2

  • Simple Motion iQ-F Applications Training

Day 3

  • Robot Applications Training

Package CUSTOM

In order to meet individual requirements, we have created the Custom Package, which provides "modular" courses based on the Package Solution courses and the "Intermediate" level. Any requests on customer-specific topics (e.g. specifications) will be considered with dedicated configurations and offers for a minimum package of 3 days.