MITSUBISHI ELECTRIC Changes for the Better
Africa

Short-circuit indicator unit

FA-MCCB: Electrical Option

SeriesMMP-T SERIES
TypeINDICATOR UNIT

Product Dimensions & Weight

Depth (mm)20
Weight (kg)0,01
Width (mm)7,7
Height (mm)17

Conformity

CECOMPLIANT
EACNON-COMPLIANT
UL/cULCOMPLIANT
UKCANOT IN SCOPE

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)0
Steel (g)0
Glass (g)0
Other plastic (g)1
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededNO
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO